IESNA:LM-63-2002
[TEST]P954824
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38779
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4248.3 4640.1 5066.2 5518.8 5910.6 6238.8 6487.6 6633.2 6657 6585.6
6511.4 6506.2 6551.2 6649.1 6879.4 7453.8 8880.4 11021.8 12930.3 14396.6
15524.2 16588.3 17549.1 18451.7 19057.9 18184.4 14719.6 10296.6 7120.2 4788.3
2019.6 640.6 304.4 132.3 42.4 0 0
4248.3 4648 5098 5534.7 5929.1 6257.3 6522 6667.6 6688.8 6625.3
6543.2 6540.6 6575 6675.6 6911.1 7361.1 8589.3 10677.7 12805.8 14325.2
15497.8 16678.3 17580.9 18465 19118.8 18555 15346.9 10958.3 7461.7 4965.6
2149.3 696.1 354.7 156.2 55.6 0 0
4248.3 4642.7 5079.5 5500.3 5876.2 6188.5 6429.4 6580.3 6596.1 6540.6
6479.7 6469.1 6506.2 6606.7 6831.7 7252.6 8250.5 10132.4 12250 13896.4
15114 16395.1 17610 18724.4 19666.7 19936.7 17776.8 13832.9 9333.1 6061.5
2805.7 1106.4 622 344.1 158.8 52.9 0
4248.3 4611 5015.9 5418.3 5757.1 6045.6 6275.9 6395 6434.7 6410.9
6365.9 6360.6 6392.3 6440 6572.3 6839.7 7294.9 8343.1 10132.4 12186.5
14012.8 15709.5 17440.6 19071.1 20630.2 21847.8 22671 22737.1 21313.1 16908.6
9502.5 3401.3 1365.8 730.6 336.2 76.8 0
4248.3 4558 4915.3 5283.3 5603.5 5876.2 6093.2 6238.8 6305 6320.9
6318.2 6334.1 6379.1 6421.5 6506.2 6699.4 7038.2 7549 8504.6 10119.2
12228.8 14481.4 16747.1 19105.5 21051 22888 24690.6 26704.9 28274.5 27120.4
21456 11818.5 4650.7 2080.5 878.8 90 0
4248.3 4528.9 4843.9 5161.5 5452.7 5720 5937.1 6106.5 6199.1 6265.3
6312.9 6389.7 6506.2 6598.8 6686.1 6823.8 7117.6 7588.7 8308.7 9190.1
10489.8 12191.8 14129.3 16209.8 18356.5 20736 23393.6 26514.3 30812.9 33367.2
30527 22946.2 12480.3 4452.1 1106.4 63.5 0
4248.3 4513 4822.7 5143 5426.2 5693.5 5923.8 6090.6 6191.2 6254.7
6320.9 6397.6 6508.8 6606.7 6710 6863.5 7149.4 7612.6 8337.8 9272.2
10518.9 12186.5 14079 16117.2 18306.2 20712.2 23428 26712.8 30807.6 33213.7
30111.5 22506.8 12419.4 4542.1 1093.2 71.5 0
4248.3 4460.1 4714.2 4992.1 5259.4 5518.8 5751.8 5947.7 6087.9 6196.5
6310.3 6447.9 6598.8 6725.8 6850.3 7027.6 7313.5 7755.5 8411.9 9306.6
10444.8 11837.1 13507.3 15431.6 17607.4 20055.8 22729.2 25617 29163.9 31874.3
28168.6 17591.5 7980.5 2715.7 645.9 55.6 0
4248.3 4425.7 4616.2 4835.9 5074.2 5315 5553.3 5762.4 5952.9 6119.7
6294.4 6461.2 6620 6760.3 6919.1 7149.4 7480.2 7991.1 8758.7 9806.9
11193.9 12848.2 14767.2 16863.6 18997 21241.6 23547.1 25995.5 28430.7 29251.2
25990.2 17419.4 7493.5 2247.2 905.2 251.5 0
4248.3 4364.8 4502.4 4661.2 4859.8 5076.8 5288.6 5508.3 5709.4 5913.2
6119.7 6307.6 6466.4 6635.9 6815.8 7030.2 7363.8 7898.4 8724.3 9928.6
11495.6 13303.5 15238.4 17199.7 19153.2 21114.6 23134.2 25069.1 25950.5 24269.7
19110.8 9587.2 2588.7 982 534.7 148.2 0
4248.3 4301.3 4370.1 4481.3 4629.5 4790.9 4984.2 5172.1 5375.9 5566.5
5788.8 6003.2 6215 6437.3 6667.6 6942.9 7321.4 7909 8793.1 10113.9
11847.7 13904.3 15889.5 17599.4 19079.1 20479.3 21617.5 21887.5 20511.1 16757.7
10455.4 3822.2 767.6 235.6 82.1 29.1 0
4248.3 4269.5 4298.6 4383.3 4505.1 4640.1 4801.5 4968.3 5148.3 5341.5
5548 5759.7 5992.6 6230.9 6495.6 6813.2 7228.8 7840.2 8697.8 9873
11448 13274.4 14949.9 15992.7 16471.8 16559.2 16204.5 15082.2 13025.5 9986.9
5878.8 2001.1 455.3 129.7 37.1 15.9 0
4248.3 4227.1 4229.8 4274.8 4356.8 4457.4 4579.2 4708.9 4838.6 4960.3
5095.3 5219.7 5365.3 5505.6 5659.1 5844.4 6117.1 6545.9 7223.5 8210.8
9478.7 10765.1 11651.8 11776.2 11066.8 9748.6 7864 5521.5 3147.2 1439.9
616.7 232.9 87.3 34.4 15.9 2.6 0
4248.3 4153 4097.4 4065.7 4039.2 3991.6 3909.5 3779.8 3607.8 3404
3171 2924.9 2678.7 2459 2289.6 2165.2 2075.2 2040.8 2218.1 2628.4
3083.7 3456.9 3435.7 2832.2 1985.2 1323.5 915.8 637.9 426.2 264.7
166.8 105.9 52.9 21.2 5.3 0 0
4248.3 4084.2 3957.2 3798.3 3570.7 3287.5 2954 2580.8 2183.7 1794.6
1511.4 1363.2 1331.4 1344.6 1389.6 1429.3 1461.1 1463.8 1429.3 1357.9
1278.5 1199.1 1114.4 1021.7 900 749.1 585 420.9 315 230.3
148.2 87.3 34.4 13.2 5.3 0 0
4248.3 4023.3 3795.7 3491.3 3073.1 2615.2 2136.1 1712.6 1469 1387
1344.6 1307.6 1278.5 1249.4 1233.5 1222.9 1209.6 1180.5 1117 1024.4
931.7 839.1 749.1 645.9 542.6 452.6 386.5 328.2 259.4 177.3
90 45 21.2 7.9 0 0 0
4248.3 3962.5 3642.2 3155.1 2615.2 2067.3 1635.8 1471.7 1424 1384.3
1344.6 1304.9 1265.2 1225.5 1167.3 1101.1 1024.4 934.4 836.4 741.1
651.1 571.7 508.2 457.9 410.3 365.3 317.6 251.5 172.1 116.5
76.8 42.4 18.5 7.9 0 0 0
4248.3 3925.4 3488.7 2919.6 2279 1739 1519.3 1474.3 1432 1387
1349.9 1304.9 1257.3 1199.1 1124.9 1032.3 931.7 828.5 720 614.1
526.7 471.2 431.4 394.4 354.7 315 270 214.4 169.4 135
97.9 63.5 21.2 2.6 0 0 0
4248.3 3872.5 3340.4 2665.5 2003.7 1612 1524.6 1482.3 1439.9 1394.9
1355.2 1312.9 1262.6 1193.8 1101.1 1003.2 884.1 765 635.3 542.6
481.7 444.7 415.6 383.8 349.4 307 254.1 209.1 174.7 137.6
100.6 63.5 18.5 0 0 0 0
4248.3 3867.2 3292.8 2567.5 1897.8 1596.1 1540.5 1495.5 1450.5 1408.2
1365.8 1318.2 1267.9 1193.8 1103.8 984.7 849.7 714.7 603.5 518.8
465.9 431.4 399.7 365.3 325.6 275.3 219.7 182.6 148.2 113.8
76.8 42.4 10.6 0 0 0 0
4248.3 3867.2 3258.4 2514.6 1852.9 1596.1 1551.1 1506.1 1455.8 1408.2
1365.8 1320.8 1270.5 1204.4 1119.7 1003.2 860.3 717.3 595.6 505.6
452.6 420.9 389.1 352 307 243.5 187.9 156.2 127.1 95.3
60.9 23.8 2.6 0 0 0 0
4248.3 3880.4 3274.3 2522.5 1852.9 1596.1 1551.1 1506.1 1458.5 1413.5
1368.5 1323.5 1275.8 1212.3 1127.6 997.9 855 706.7 585 497.6
450 418.2 383.8 349.4 301.7 227.6 177.3 148.2 116.5 84.7
52.9 18.5 0 0 0 0 0
